Element |
Description |
---|---|
|
Click this button to start the analysis process of the application this belongs to. If analysis has already been started and state of analysis is up-to-date, this button is disabled. |
(binoculars icon) |
After code analysis run, click this button to search for objects that are available in your , and on which you want to set the focus. After confirming with , the selected objects have the focus in your , and are highlighted. |
|
Click this button to switch from move mode to select mode. |
|
After code analysis run, click this button to define the and the .The following are available:
Refer to chapter Dependency (Select) Queries Tab. |
|
After code analysis run, click this button to search for objects that should be added to your .
|
|
Click this button to remove all nodes from the displayed graph. |
|
Click this button to export the displayed graph as an image (*.jpg, *.png, *.bmp) |
|
Select a predefined layout for the displayed graph. Several circular, force-directed, and tree layouts are available. |
|
Click this button to rearrange the objects in the displayed graph according to the selected layout. |
With the zoom control in the lower right corner of the dependency graph window, you can modify the size and the position of the displayed graph.
Type |
Description |
---|---|
|
Use the slider to zoom in or to zoom out. |
|
Click this button to enlarge the graph to the size of the dependency graph. |
|
Click this button to center the graph in the dependency graph. |
|
Click this button to close the zoom control. To reopen, click the icon in the lower right corner of the dependency graph. |
To move the displayed content in the dependency graph window,
.