With the , you can select conventions that have to be met by your application.
Refer to Conventions Table.
|
Step |
Action |
Result / Comment |
|---|---|---|
|
1 |
Right-click the object in the tree (or in another navigator view like the Devices tree). |
- |
|
2 |
Select from the contextual menu. |
The editor is displayed. |
|
3 |
Click the button. |
|
|
Step |
Action |
Result / Comment |
|---|---|---|
|
1 |
In the column, deactivate the check box . |
If the check box is activated, analysis takes more time. |
|
2 |
Activate the check box for . |
- |
|
3 |
Click the button. |
The project is analyzed and the results are displayed. |
Now you can, for example, activate the check box for to list only the respective results. Then you can review your project focusing on this convention results.
Double-clicking a table entry opens the associated application object in its corresponding editor. You can also use the contextual menu command of a table entry.
For objects that should not appear in the results you can use the contextual menu command of a table entry.