Replacing the Elastomer Coupling or Clamping Set (Optional Equipment)
An elastomer coupling is used when the motor of the Lexium EAC1-Series is driven directly. The elastomer coupling consists of two clamping hubs and one elastomer spider.
A clamping set is used when the motor of the Lexium EAC1-Series is driven by a belt drive. The clamping set consists of self-locking devices and belt pulleys.
|
|
|
UNINTENDED MOVEMENTS DUE TO DISMOUNTING |
|
Secure the moving parts of the actuator mounted in a vertical or tilted position against unexpected movements. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
You need the following tools to replace the elastomer coupling or clamping set:
oSet of hex keys
NOTE: Do not use ball head hex keys. Excessive torque may cause the ball head to break away. A broken ball head makes the removal of the screw difficult.
For suitable parts, refer to Replacement Equipment of the Lexium EAC1-Series.
Preparing the Replacement of the Elastomer Coupling or Clamping Set
|
Step |
Action |
|---|---|
|
1 |
If the actuator is mounted tilted or vertically, remove the payload or support the payload and the piston rod to keep it from falling. |
Replacing the Elastomer Coupling or Clamping Set
For detailed instructions on replacing the elastomer coupling or clamping set, refer to Unimotion Maintenance- and Assembly Instructions PNCE Electric Cylinder.