Replacement Equipment and Accessories Inventory

Overview

Keeping a stock of important components helps ensure the availability of your machine. Only replace the equipment and the accessories of the actuator with identical types to help ensure compatibility.

Indicate the following information on the replacement equipment order, which can be found on the logistic type plate:

Parameter

Example value

Position on type plate

Actuator type

EAC12SF0250NFXS / 2 D O H7 0

First line

Identification number

0073000016016

Id.No.

Serial number

2700410441

Ser.No.

Replacement Equipment and Accessories Stock for Lexium EAC1-Series

When using the actuator in a production environment, consider keeping the following replacement equipment packages in stock:

Replacement equipment

Order number

Quantity for actuator

EAC11

EAC12

EAC13

EAC14

EAC15

EAC16

Sensor (optional equipment)

(1)

1

1

1

1

1

1

Clamping hub (optional equipment) (without belt drive)

(1)

2

2

2

2

2

2

Elastomer spider (optional equipment) (without belt drive)

(1)

1

1

1

1

1

1

Toothed belt (optional equipment) (with belt drive)

(1)

1

1

1

1

1

1

(1) Refer to Replacement Equipment and Accessories.

NOTE: If there is an increased requirement on the availability of the actuator, keep also an appropriate motor and/or gearbox in stock.