Information About Installation
Proceed with care during the following steps in order to help to prevent the following points:
oInjuries and material damage
oIncorrect installation and programming of components
oIncorrect operation of components
oUse of non-authorized cables or modified components
For further Information, refer to Specific Safety Information.
When mounting the actuator, the motor, the belt drive, and the sensors, consider that these components may have to be accessed for servicing. Allow for such accessibility in your mechanical design.
The following tightening torques apply to screws of property class 8.8:
Thread |
Hex key size in mm (in) |
Maximum tightening torque in Nm (lbf-in) |
---|---|---|
M2 |
1.5 (0.059) |
0.4 (3.54) |
M2.5 |
2 (0.079) |
0.7 (6.2) |
M3 |
2.5 (0.098) |
1.3 (11.5) |
M4 |
3 (0.118) |
2.8 (25) |
M5 |
4 (0.157) |
5.6 (50) |
M6 |
5 (0.197) |
9.6 (85) |
M8 |
6 (0.236) |
23 (204) |
M10 |
8 (0.315) |
45 (398) |
M12 |
10 (0.39) |
74 (655) |
The maximum tightening torque for the screw of the sensor is 0.6 Nm (5.3 lbf-in).
The maximum tightening torque for the screws of the sensor holder is 1.0 Nm (8.9 lbf-in).
The following tightening torques apply to the clamping screw of the clamping hub of the elastomer coupling:
Coupling type/size |
Thread |
Hex key size in mm (in) |
Maximum tightening torque in Nm (lbf-in) |
---|---|---|---|
5 |
M3 |
2.5 (0.098) |
2 (17.7) |
10 |
M4 |
3 (0.118) |
4 (35.4) |
20 |
M5 |
4 (0.157) |
8 (71) |
60 |
M6 |
5 (0.197) |
15 (133) |
The following tightening torques apply to the screws of the self-locking device:
Thread |
Hex key size in mm (in) |
Maximum tightening torque in Nm (lbf-in) |
---|---|---|
M2.5 |
2 (0.079) |
1.2 (10.6) |
M3 |
2.5 (0.098) |
2.1 (18.6) |
M4 |
3 (0.118) |
4.9 (43) |
M5 |
4 (0.157) |
9.7 (86) |
M6 |
5 (0.197) |
17 (150) |
M8 |
6 (0.236) |
41 (363) |