DM2_Write (FB)

FUNCTION_BLOCK DM2_Write EXTENDS DM1_Write

This function block sends a DM1 messages from a given local ECU (itfSourceECU). A DM2 message contains lamp information and previously active diagnostic trouble codes (DTC). Following information is sent by this function block:

  1. Lamp information for following lamps:

    • Malfunction Indicator Lamp(MIL)

    • Red Stop Lamp (RSL)

    • Amber Warning Lamp (AWL)

    • Protect Lamp

  2. All enabled diagnostic trouble codes connected to output itfDTCProviderList (see DTCProvider function block).

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

xExecute

BOOL

Rising edge: Action starts

Falling edge: Resets outputs

If a falling edge occurs before the function block has completed its action, the outputs operate in the usual manner and are only reset if either the action is completed or in the event of an error. In this case, the corresponding output values (xDone, xError) are present at the outputs for exactly one cycle.

ETrig

Output

xDone

BOOL

TRUE: Action successfully completed

ETrig

xBusy

BOOL

TRUE: Function block active

ETrig

xError

BOOL

TRUE: Error occurred, function block aborts action

FALSE: No error

ETrig

Input

itfSourceECU

IJ1939LocalECU

Local ECU which should be the sender of the diagnostic message.

DM1_Write

MalfunctionIndicatorLamp

LAMP_INFO

Malfunction Indicator Lamp: Lamp to indicate when there is an emission related trouble code active.

DM1_Write

RedStopLamp

LAMP_INFO

Red Stop Lamp: Lamp to indicate a problem that is severe enough to warrant stopping the vehicle.

DM1_Write

AmberWarningLamp

LAMP_INFO

Amber Warning Lamp: Lamp to indicate a problem with the vehicle system but the vehicle does not need to be stopped immediately.

DM1_Write

ProtectLamp

LAMP_INFO

Protect Lamp: Lamp to indicate a problem with a vehicle system that is most likely not electronic subsystem related (e.g. Coolant Temperature has exceeded its defined range.)

DM1_Write

Output

itfDTCProviderList

IDTCProviderList

THIS^

mainly for graphical programming: output for connection to DTC provider function blocks

DM1_Write

eError

ERROR

detailed error information if xError is TRUE.

DM1_Write