Nameplate Descriptions

Overview

The technical nameplate of the Logic Motion Controller (LMC) drive is located on the left bottom side of the housing.

Explanation of the technical nameplate entries:

Label

Description

LMCxxxCxxxxxx

Device type and Unicode

Input d.c

Digital inputs / input voltage and input current (per input)

Output d.c.

Digital outputs / output voltage and rated current (per input)

IP20

Degree of protection

CE (symbol)

CE mark

The logistical nameplate of the LMC is located on top of the housing.

Label

Description

LMC101CAA10000

Device type and Unicode

907156.0010

Serial number

RS:02

Hardware revision (1)

DOM

Date of manufacture

(1)

When replacing the controller, the hardware revision for the previous and the new device should be identical to help avoid potential compatibility issues with the equipment. The hardware revision can also be read from the hardware code in the device. For more information on the compatibility of different hardware revisions, contact your local Schneider Electric representative.