Mechanical and Electrical Data

Technical Data PacDrive LMC Eco

Category

Parameter

Value

Product configuration

Type code

LMC 100C

LMC 101C

LMC 106C

LMC 201C

LMC 212C

LMC 216C

Configuration

Processor

CPU Intel Atom 1.66 GHz

512 KB L2 cache

Random access memory

≥512 MB RAM

NV RAM

128 KB

Battery for NVRAM and RTC

Yes (internal, data retention > 10 years)

SD card

At least 512 MB (accessible from the outside)

Control buttons

3

On/off button

No

Reset button

No

Cooling

Passive

Real Time Clock (RTC)

Yes (deviation maximum ± 1 s in 24 h)

Maximum number of drives (servo axes)

0

4

6

8

12

16

Operating system

Real-time operating system

VxWorks and SEA Automation kernel

Diagnostics

Watchdog

Yes (configurable output)

Diagnostic display

Liquid Crystal Display (LCD) 128 x 64 (with background lighting)

Status LED's

State / CAN / TM5 / S3 / PRG

Integrated data logger for diagnostic messages

Yes

Integrated trace recorder (software oscilloscope)

Yes

Bus connections

Integrated automation bus

Sercos (master)

Integrated additional fieldbus

CAN (master/slave)

TM5 bus

Not active

Communication / interfaces

Serial interfaces

1 x COM: RS-232 / RS-485 (RJ45)

Modbus

Yes (RJ45)

Network connection

1 x Ethernet 10/100/1000 Base-T (RJ45)

USB connection

1 x USB-A (host for storage medium)

1 x USB mini-B, not active

Optional slot for another fieldbus

1 x communication module realtime Ethernet 10/100 Base-T or

1 x communication module PROFIBUS DP

Programming- languages IEC 61131-3

Continuous function chart (CFC)

Function block diagram (FBD)

Instruction list (IL)

Structured text (ST)

Ladder diagram (LD)

Sequential function chart (SFC)

Touchprobe + fast inputs (Interrupt)

Number

4

Input characteristic

According to IEC61131-2 type 1

UIN low voltage

-3...5 Vdc (< 10 V / 1,1 mA)

UIN high voltage

15...30 Vdc (> 10,5 V / 1,5 mA)

Input voltage

24 Vdc (+25%)

Input current

4 mA @ 24 V

Hardware input filter

100 µs

Input filter DI8...DI11

100 µs - 4.29 s

Touchprobe resolution DI8 to DI11

10 µs at a Sercos cycle time of 1, 2, 4 ms

Digital inputs

Number

8

Input characteristic

According to IEC61131-2 type 1

UIN low voltage

-3...5 Vdc (< 10 V / 1,1 mA)

UIN high voltage

15...30 Vdc (> 10,5 V / 1,5 mA)

Input voltage

24 Vdc (+25%)

Input current

4 mA @ 24 V

Hardware input filter

100 µs

Input filter DI0...DI7

100 µs - 4.29 s

Digital outputs

Number

8

Output characteristic

According to IEC61131-2 type1

Output voltage

(+UL-3 V) < UOUT < +UL

Rated current

Ie = 500 mA rated per output and 2 A maximum for all outputs at once (for example, 8 outputs with 250 mA)

Inrush current

Iemax < 2 A for 1 s

Leakage current with 0 signal

≤ 0.5 mA

Transmission time

<100 µs

Short circuit protection

Yes

Open circuit detection

Yes

Openload error detection

Rload > 150 kΩ

Overload error detection

UDQ+24V - UDQx > 4.0 V

Master encoder input

Hiperface®

Voltage output: 10 V / 200 mA

Analog channel 0.9 V...1.1 Vpp / 2.2...2.8 Voffset (maximum 250 KHz)

Parameter channel Hiperface RS-485: Cable length ≤50 m (164 ft)

INC

Voltage output: 5 V / 300 mA

Level according to RS422 (maximum 1 MHz)

Cable length ≤50 m (164 ft)

Power supply

Power consumption of power supply

20.4 Vdc...30 Vdc

maximum 27 W

Inrush current

maximum 10 A

Dimensions

Dimensions of housing

DxWxH (mm): 222 x 44 x 270

Weight

Weight (with accessory and carton)

1.6 kg (2.2 kg) / 3.52 lbs (4.9 lbs)