Robot VRKP4•••WF

Mechanical and Electrical Data of VRKP4•••WF

Category

Parameter

Unit

VRKP4S0FWF

VRKP4S0RWF

General data

Rated load

kg (lb)

1.5 (3.3)

Maximum load(1)

kg (lb)

15 (33)

Maximum velocity

m/s (ft/s)

10 (33)

Maximum acceleration(2) for 1 kg (2.2 lb)

m/s2 (ft/s2)

100 (328)

Maximum acceleration(2) for 1.5 kg (3.3 lb)

m/s2 (ft/s2)

75 (246)

Maximum acceleration(2) for > 1.5 kg (3.3 lb)

m/s2 (ft/s2)

(1)

Number of axes

3 (fixed option) / 4 (rotational axis installed)

Position repeatability (ISO 9283)

mm (in)

Position: 0.1 (0.0039)

Angle: +/-0.3° (3)

Maximum torque of the rotational axis(4)

Nm (lbf-in)

4.5 (40)(5)

Electrical data

Mains voltage - 3-phase

Vac

480(6)

Control voltage (with brake)

Vdc

+24 (-10…+6%)

Fan voltage

Vdc

+24 (-10…+6%)

Motor main axes

SH30703P02F2000

Motor rotational axis

MH30701P02F2200

Power consumption for a typical pick & place cycle with 1.5 kg (3.3 lb)

kW (hp)

0.35 (0.47)

Mechanical data

Installation type

Ceiling installation

Protection class for moving parts

IP69k

Basic protection class

IP65

Maximum permissible overpressure in the robot housing

bar (psi)

0.1 (1.45)

Housing type

Wash-down flat

Working space

Height x diameter

mm (in)

225 x 1200 (8.9 x 47)

350 x 750 (13.8 x 29.5)

Rotation

Unlimited

Weight

kg (lb)

approximately 100 (220)

Noise level

dB(A)

< 70

Material

External casing

Stainless steel 1.4301, POM-C, PTFE, FPM, EPDM, PVDF, TPE, PE, PEEK

(1) Loads above the maximum load are possible with restrictions. If required, contact your local Schneider Electric service representative.

(2) For a load mounted centrally underneath the flange and a distance of maximum 100 mm (3.9 in) between flange and mass center of gravity.

(3) +/-0.1° is possible with optional equipment. For further information, refer to Rotational Module, Tilting Module, Double Rotational Module and Rotational Tilting Module.

(4) When designing the gripper, be aware of any appearance of mass moments of inertia as well as friction, which could lead to exceeding the maximum torque and consequential damage.

(5) Maximum torque of the rotational axis with the optional Telescopic Axis Double is 3 Nm (31 lbf-in). For further information, refer to Mounting the Telescopic Axis Double.

(6) For further information, refer to Lexium 52 Hardware Guide or Lexium 62 Hardware Guide.