Ambient Conditions

Procedure

Parameter

Unit

Value

Operation(1)

Classes 3K3, 3Z12, 3Z2, 3B2, 3C1, 3M7 (according to IEC/EN 60721-3-3)

Ambient temperature

°C (°F)

+5…+40 (+41…+104)(2)

Condensation

prohibited

Formation of ice

prohibited

Relative humidity

%

5…85

Transport

Set of class combinations IE21 (according to IEC/EN 60721-3-2)(3)

Ambient temperature

°C (°F)

-20…+70 (-4…+158)

Condensation

prohibited

Precipitation

prohibited

Formation of ice

prohibited

Other liquid

prohibited

Wetness

prohibited

Relative humidity

%

< 75

Long-term storage in transport packaging

Class 1K3 (according to IEC/EN 60721-3-1)(4)

Ambient temperature

°C (°F)

0…+40 °C (+32…+104 °F)

Condensation

prohibited

Precipitation

prohibited

Formation of ice

prohibited

Other liquid

prohibited

Relative humidity

%

5…95

Maximum storage period

years

2

(1) Installation altitude without power reduction < 1000 m (3281 ft).

(2) Power reduction for Lexium P Compact versions with ILM motors at ambient temperatures exceeding +25 °C (+77 °F). Power reduction depends on the application. If some severities of parameters deviate from the specified ambient conditions, contact your local Schneider Electric service representative for more information.

(3) All parameters conform to the specified class except for the ambient temperature and the relative humidity which is limited by other components of the system.

(4) All parameters conform to the specified class except for the ambient temperature which is limited by other components of the system.

For further information about storage conditions, refer to Transport and Storage.