Troubleshooting

Overview

Malfunction

Probable cause

Solution

Trouble with components.

End of component life cycle.

Note the maintenance plan.

Rattling noise.

Screw joints came loose.

Verify and tighten the screw joints if necessary.

Oil beads up at new gearbox.

Initial oozing of the new gearbox.

Clean the gearbox dry.

Grease at new ball bearing.

Initial oozing of the new bearings.

Clean the ball bearing dry.

Extensive position deviation after motor replacement.

Robot is not calibrated.

Calibrate the robot.

Incorrect motor replacement.

Mount the motor correctly.