Detail Drawing of the Lower Arm

Detail Drawing of the Lower Arm of VRKT1, VRKT2L••NC, VRKT3L••NC, VRKT5L••NC

Dimension

Description

Unit

Robot type

VRKT1

VRKT2

VRKT3

VRKT5

A

Adjustment value for controller

mm

(in)

630

(24.8)

700

(27.6)

800

(31.5)

1000

(39)

B

Total length

mm

(in)

650.8

(25.6)

720.8

(28.4)

820.8

(32)

1020.8

(40)

C

Total width

mm

(in)

48

(1.9)

D

Total height

mm

(in)

63

(2.48)

85

(3.35)

E

Tube diameter

mm

(in)

34

(1.34)

52

(2.05)