List of Parameters

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

_eSM_funct

(Mon)

(SMoP)

eSM function.

Active eSM function

Value 0: Safe Torque Off (STO)

Value 1: No function active

Value 2: Safe Operating Stop (SOS)

Value 3: Safely Limited Speed (SLS)

Value 4: Reserved

Value 5: Safe Stop 1 (SS1)

Value 6: Safe Stop 2 (SS2)

Value 7: Safe Operating Stop (SOS) after error

Value 8: Safely Limited Speed (SLS) in machine operating mode Automatic Mode

If bit 15 of the value is set: GUARD_ACK was triggered

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 19502

IDN P-0-3076.0.23

_eSM_LI_act

eSM digital inputs channel B.

Signal state:

0: 0 level

1: 1 level

Bit assignments:

Bit 0: /ESTOP_B

Bit 1: GUARD_B

Bit 3: SETUPMODE_B

Bit 4: SETUPENABLE_B

Bit 6: GUARD_ACK

Bit 8: ESMSTART

Bit 9: /INTERLOCK_IN

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 19492

IDN P-0-3076.0.18

_eSM_LI_mask

eSM digital inputs channel B mask.

Mask of active digital inputs

0: Digital input is not active

1: Digital input is active

Bit assignments:

See digital inputs channel.

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 19494

IDN P-0-3076.0.19

_eSM_LO_act

eSM digital outputs channel B.

Signal state:

0: 0 level

1: 1 level

Bit assignments:

Bit 0: CCM24V_OUT_B

Bit 1: Drive operating state 6 Operation Enabled (B)

Bit 2: RELAY_OUT_B

Bit 3: AUXOUT2

Bit 4: /INTERLOCK_OUT

Bits 5 ... 15: Reserved

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 19496

IDN P-0-3076.0.20

_eSM_state

(Mon)

(SMSt)

eSM operating state.

0 / eSM module missing / (MiSS): eSM module missing

1 / Start / (Strt): Start

2 / Not Ready To Switch On / (nrdy): Not Ready To Switch On

3 / Switch On Disabled / (diS): Switch On Disabled

4 / Ready To Switch On / (rdy): Ready To Switch On

6 / Operation Enabled / (run): Operation Enabled

7 / Quick Stop / (qStP): Quick Stop

8 / Fault Reaction Active / (FLt): Fault Reaction Active

9 / Fault / (FLt): Fault

Status word of eSM state machine

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 19500

IDN P-0-3076.0.22

_eSMVer

eSM revision of firmware.

Revision of firmware:

Bits 0 ... 7: Firmware evolution (dec)

Bits 8 ... 15: Firmware minor revision (dec)

Bits 16 ... 23: Firmware major revision (dec)

Bits 24 ... 31: Reserved

Type: Unsigned decimal - 4 bytes

-

-

-

-

UINT32

R/-

-

-

Modbus 19486

IDN P-0-3076.0.15

eSM_BaseSetting

eSM basic settings.

None: No function

Auto Start: Automatic start (ESMSTART)

Ignore GUARD_ACK: GUARD_ACK inactive

Ignore /INTERLOCK_IN: INTERLOCK chain inactive

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT16

R/W

per.

-

-

eSM_dec_NC

eSM deceleration ramp.

Deceleration ramp for monitored deceleration

Value 0: Disabled, no monitoring of deceleration ramp

Value >0: Deceleration ramp in RPM/s

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM/s

0

0

32786009

UINT32

R/W

per.

-

-

eSM_dec_Qstop

eSM deceleration ramp for Quick Stop.

Deceleration ramp for monitored Quick Stop. This value must be greater than 0.

Value 0: eSM module is not configured

Value >0: Deceleration ramp in RPM/s

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM/s

0

0

32786009

UINT32

R/W

per.

-

-

eSM_disable

eSM disable.

Value 0: No action

Value 1: Force a change of eSM state 6 to eSM state 3

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

-

-

-

-

UINT16

R/W

-

-

Modbus 19508

IDN P-0-3076.0.26

eSM_FuncAUXOUT1

eSM function of status output AUXOUT1.

None: No function

/ESTOP: Signal state /ESTOP

GUARD: Signal state GUARD

SETUPMODE: Signal state SETUPMODE

SETUPENABLE: Signal state SETUPENABLE

GUARD_ACK: Signal state GUARD_ACK

/INTERLOCK_IN: Signal state /INTERLOCK_IN

STO by eSM: Signal state of internal STO

RELAY: Signal state RELAY

/INTERLOCK_OUT: Signal state /INTERLOCK_OUT

Standstill: Standstill (v = 0)

SLS: SLS

Error class 4: Error of error class 4 detected

Error class 1 ... 4: Error of error classes 1 … 4 detected

/ESTOP inv.: Signal state /ESTOP, inverted

GUARD inv.: Signal state GUARD, inverted

SETUPMODE inv.: Signal state SETUPMODE, inverted

SETUPENABLE inv.: Signal state SETUPENABLE, inverted

GUARD_ACK inv.: Signal state GUARD_ACK, inverted

/INTERLOCK_IN inv.: Signal state /INTERLOCK_IN, inverted

STO by eSM inv.: Signal state of internal STO, inverted

RELAY inv.: Signal state RELAY, inverted

/INTERLOCK_OUT inv.: Signal state /INTERLOCK_OUT, inverted

Standstill inv.: Standstill, inverted

SLS inv.: SLS, inverted

Error class 4 inv.: Error of error class 4 detected (inverted)

Error class 1 ... 4 inv.: Error of error classes 1 … 4 detected (inverted)

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT32

R/W

per.

-

-

eSM_FuncAUXOUT2

eSM function of status output AUXOUT2.

None: No function

/ESTOP: Signal state /ESTOP

GUARD: Signal state GUARD

SETUPMODE: Signal state SETUPMODE

SETUPENABLE: Signal state SETUPENABLE

GUARD_ACK: Signal state GUARD_ACK

/INTERLOCK_IN: Signal state /INTERLOCK_IN

STO by eSM: Signal state of internal STO

RELAY: Signal state RELAY

/INTERLOCK_OUT: Signal state /INTERLOCK_OUT

Standstill: Standstill (v = 0)

SLS: SLS

Error class 4: Error of error class 4 detected

Error class 1 ... 4: Error of error classes 1 … 4 occurred

/ESTOP inv.: Signal state /ESTOP, inverted

GUARD inv.: Signal state GUARD, inverted

SETUPMODE inv.: Signal state SETUPMODE, inverted

SETUPENABLE inv.: Signal state SETUPENABLE, inverted

GUARD_ACK inv.: Signal state GUARD_ACK, inverted

/INTERLOCK_IN inv.: Signal state /INTERLOCK_IN, inverted

STO by eSM inv.: Signal state of internal STO, inverted

RELAY inv.: Signal state RELAY, inverted

/INTERLOCK_OUT inv.: Signal state /INTERLOCK_OUT, inverted

Standstill inv.: Standstill, inverted

SLS inv.: SLS, inverted

Error class 4 inv.: Error of error class 4 detected (inverted)

Error class 1 ... 4 inv.: Error of error classes 1 … 4 detected (inverted)

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT32

R/W

per.

-

-

eSM_FuncSwitches

eSM switches for functions.

None: No function

DirectionDependentSLS: SLS dependent on direction of movement

Reserved (Bit 1): Reserved (bit 1)

Reserved (Bit 2): Reserved (bit 2)

Reserved (Bit 3): Reserved (bit 3)

Reserved (Bit 4): Reserved (bit 4)

Reserved (Bit 5): Reserved (bit 5)

Available as of firmware version safety module eSM ≥V01.01.

Bit 0 = 0: SLS independent of direction of movement

Bit 0 = 1: SLS dependent on direction of movement

Bits 1 … 15: Reserved (must be set to 0)

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

0

0

63

UINT16

R/W

per.

-

-

eSM_LO_mask

eSM digital outputs channel B mask.

Mask of active digital outputs

0: Digital output is not active

1: Digital output is active

Bit assignments:

See digital outputs channel.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

-

-

-

-

UINT16

R/W

-

-

Modbus 19498

IDN P-0-3076.0.21

eSM_SLSnegDirS

eSM speed limit negative direction machine operating mode Setup Mode.

Firmware version safety module eSM ≥V01.01.

Parameter eSM_FuncSwitches Bit 0 = 1: Value = Monitored speed limit for negative direction of movement.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM

0

0

8000

UINT16

R/W

per.

-

-

eSM_t_NCDel

eSM time delay until start of monitored deceleration.

This time can be adjusted to meet the requirements of a controller.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

ms

0

0

10000

UINT16

R/W

per.

-

-

eSM_t_Relay

eSM deactivation of output RELAY.

Deactivation of the digital output RELAY:

Value 0: Immediate, no time delay

Value 1: At motor standstill (v = 0)

Value 2: At motor standstill (v = 0) and /INTERLOCK_OUT = 1

Value >2: Time delay in ms, deactivation of output after this time has passed

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

ms

0

0

10000

UINT16

R/W

per.

-

-

eSM_v_maxAuto

eSM speed limit for machine operating mode Automatic Mode.

This value sets the speed limit for monitoring in machine operating mode Automatic Mode.

Value 0: The speed limit is not monitored

Value >0: Monitored speed limit

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM

0

0

8000

UINT16

R/W

per.

-

-

eSM_v_maxSetup

eSM speed limit for machine operating mode Setup Mode.

This value sets the speed limit for monitoring in machine operating mode Setup Mode.

Firmware version safety module eSM ≥V01.01:

Parameter eSM_FuncSwitches Bit 0 = 0: Value = Monitored speed limit for positive and negative directions of movement.

Parameter eSM_FuncSwitches Bit 0 = 1: Value = Monitored speed limit for positive direction of movement.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

RPM

0

0

8000

UINT16

R/W

per.

-

-