FB_ModbusTcpServer General Information

Overview

The FB_ModbusTcpServer function block is used to implement a Modbus TCP server in your application.

The Modbus TCP server provides access to the four different memory blocks specified by the Modbus data model:

  1. Discrete inputs (single bits) – read only

  2. Coils (single bits) – read and write

  3. Input registers – read only

  4. Holding registers – read and write

For each of the memory block types, a separate application memory must be provided to the function block via the corresponding inputs. The inputs must be assigned at each function block call.

The following Modbus function codes (FC) are supported by the FB_ModbusTcpServer function block:

  • FC01 (0x01): Read Coils

  • FC02 (0x02): Read Discrete Inputs

  • FC03 (0x03): Read Holding Registers

  • FC04 (0x04): Read Input Registers

  • FC05 (0x05): Write Single Coil

  • FC06 (0x06): Write Single Register

  • FC15 (0x0F): Write Multiple Coils

  • FC16 (0x10): Write Multiple Registers

  • FC23 (0x17): Read/Write Multiple Registers

The Modbus TCP server accepts requests addressed to the unit IDs 0...255.

Connection Management

The Modbus TCP server is capable of managing up to 16 TCP connections at the same time. During one function block call, up to three Modbus requests per connection can be processed.

If the maximum number (16) of client connections are held, new incoming connections are not processed. Connections that are inactive for 60 seconds are closed by the server.

Server Port

Some controllers, such as the Modicon M241 Logic Controller, Modicon M251 Logic Controller or the Modicon M262 Logic/Motion Controller provide an embedded Modbus TCP server which uses the default port 502. On these controllers, the function block FB_ModbusTcpServer cannot be used in conjunction with port 502 (i_uiServerPort), and therefore you must explicitly assign a different port using the input i_uiServerPort. If the port specified at i_uiServerPort is used by another application, or no port is specified, the function block indicates the corresponding error message.

Firewall

Ensure that the port specified at i_uiServerPort is enabled in the firewall configuration of your controller. The function block is not able to detect a blocked port.

Time Consumption

The following processes are executed synchronously with the task in which the function block is called:

  • Processing Modbus requests

  • Data exchange with the TCP stack

  • Connection management

Therefore, the execution time of the function block varies, depending on the number of connected clients and the number of Modbus requests to be processed.

To help prevent other processes from being blocked by processing of the Modbus TCP server, create a separate task with low priority (>24) for the Modbus TCP server functionality. In addition, consider whether the watchdog for this task may be disabled to avoid watchdog exceptions during processing. For further information, refer to the chapter System and Task Watchdogs in the Programming Guide of your controller.

NOTE: Do not use this function block in a freewheeling task.

Simultaneous Data Access

Do not process the data from the memory blocks accessed by the Modbus TCP server within other tasks while the function block is executed. Implement suitable measures, for example semaphores, for access control to the corresponding memory blocks.

For the implementation of a semaphore, you can use the function SysCpuTestAndSet() from the SysCpuHandling library.

Online Change

If the function block detects an online change of your application, the assignment of the application memories (data blocks) are reinitialized internally. Consequently, the corresponding inputs of the function block must be updated at every function block call.