Lubricant is consumed continuously during operation of the Lexium™ MC12 multi carrier. The lubrication reservoirs of the carriers must be filled at regular intervals (refer to Lubricating the Carrier). The rails are lubricated via the carriers. Execute a carrier lubrication run on the rails after cleaning the rails.
Incorrect lubricants may damage the carriers and the rails. Insufficient lubrication or incorrect lubricants increase wear and reduce the service life.
NOTICE | |
---|---|
For lubricating the carriers/rails you can use either:
Klüberoil GEM 1-320 N
An oil of your choice with similar characteristics (refer to Lubricant Specification)
If the ambient temperature is at the lower or upper limit of the permissible ambient temperature (Ambient Conditions), it is a good practice to select an oil with a higher or lower viscosity.
CAUTION | |
---|---|
Characteristics |
Value |
---|---|
Service temperature, lower limit |
-5 °C (23 °F) |
Service temperature, upper limit |
100 °C (212 °F) |
ISO viscosity grade, DIN ISO 3448, ISO VG |
320 |
Kinematic viscosity, DIN EN ISO 3104 / DIN 51562-1 / ASTM D445 / ASTM D7042, 100 °C (212 °F) |
approximately 25 mm²/s |
Kinematic viscosity, DIN EN ISO 3104 / DIN 51562-1 / ASTM D445 / ASTM D7042, 40 °C (104 °F) |
approximately 320 mm²/s |