The method IF_MoveDirectly - Stop stops a carrier movement started by the method IF_MoveDirectly - Start.
Vel = 0
The motion parameters specified by the method SetMotionParameter (MaxAcceleration, MaxDeceleration, and MaxAbsJerk) are used for stopping the movement. For more details on the motion parameters, refer to SetMotionParameter.
With the method IF_MoveDirectly - Stop, the movement of the carrier is stopped without considering other carriers, for example without considering if the carrier in front stops faster. Take this into account during path planning.
CAUTION | |
---|---|
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg. |
q_etResult |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING [255] |
Provides additional diagnostic and status information as a text message. |