Diagnostic Messages of the Runtime System

Overview

In addition to the listed messages in the chapter Diagnostic messages, the message logger can display diagnostic messages of the runtime system in Logic Builder and Diagnostics.

These messages have a diagnostic code that deviates from the normal format:

A decimal greater than 1073741824 is displayed as diagnostic code.

The graphic shows the composition of the diagnostic code:

If the decimal diagnostic code of the message is converted into a hexadecimal, then the digit 4 displays in the first place that it is a runtime system message.

Examples

The following examples describe some possible runtime system messages:

Task cycle time monitoring:

Column message logger

Value

Description

Class

4

Refer to Diagnostic class (standard): 4

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073746179

Diagnostic code (HEX: 0x40001103)

Ext. Diag

16

External diagnostic: Indicates the time the task required (in ms).

Message

*EXCEPTION* Watchdog Application <Task name that caused the cycle time overrun>

Exception occurred by the task cycle time monitoring:

Example: *Exception* Watchdog Application TASK_S

Application is not loaded:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073742337

Diagnostic code (HEX: 0x40000201)

Ext. Diag

1

External diagnostic

Diagnostic text

Application <Application name> not found to start

The application could not be loaded.

Example: Application Prepare not found to start

Boot project is not loaded:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073742350

Diagnostic code (HEX: 0x4000020E)

Ext. Diag

16

External diagnostic

Diagnostic text

Boot project <Boot project name> corrupt

The boot project could not be loaded.

Exception FC_SysUserCallStack:

Column message logger

Value

Description

Class

4

Refer to Diagnostic class (standard): 4

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073746179

Diagnostic code (HEX: 0x40001103)

Ext. Diag

8192

External diagnostic: Number given

Diagnostic text

*EXCEPTION* <Exception type> Application

Exception occurred by the function FC_SysUserCallStack.

Example: *EXCEPTION* VendorException Application

Fieldbus is not running:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1079970304

Diagnostic code (HEX: 0x405F0A00)

Ext. Diag

-2146697191

External diagnostic

Diagnostic text

Could not get destination queue handle

Diagnostic of the CAN driver: Fieldbus is not running

Fieldbus configuration:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073746433

Diagnostic code (HEX: 0x 40001201

Ext. Diag

1

External diagnostic

Diagnostic text

Update configuration failed from driver

Message is related to fieldbus. Verify PLC configuration or replace the controller / optional card. Restart the controller.

Fieldbus configuration:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791425

Diagnostic code (HEX: 0x40100401)

Ext. Diag

1

External diagnostic

Diagnostic text

DriverMemoryPointer failed

Message is related to fieldbus. Verify PLC configuration or replace the controller / optional card. Restart the controller.

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791442

Diagnostic code (HEX: 0x40100412)

Ext. Diag

1

External diagnostic

Diagnostic text

TCP/IP service failed

Message is related to fieldbus. Verify PLC configuration or replace the controller / optional card. Restart the controller.

Fieldbus configuration:

Column message logger

Value

Description

Class

3

Refer to Diagnostic class (standard): 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791448

Diagnostic code (HEX: 0x40100418)

Ext. Diag

1

External diagnostic

Diagnostic text

Firmwarename is not correct / Max. number of channels per board exceeded

Message is related to fieldbus. Verify PLC configuration or replace the controller / optional card. Restart the controller.

Loss of communication:

Column message logger

Value

Description

Class

3

Diagnostic class 3

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791536

Diagnostic code (HEX: 0x40100470)

Ext. Diag

0

Diagnostic text

No cyclic telegrams

The exchange of cyclical data was interrupted.

Loss of fieldbus communication:

Column message logger

Value

Description

Class

1

Refer to Diagnostic class (standard): 1

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791453

Diagnostic code (HEX: 0x4010041D)

Ext. Diag

1

(Internal diagnostic)

Diagnostic text

Hardware watchdog exceeded. Reset of application is necessary.

Loss of fieldbus communication:

Column message logger

Value

Description

Class

1

Refer to Diagnostic class (standard): 1

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1074791491

Diagnostic code (HEX: 0x40100443)

Ext. Diag

1

(Internal diagnostic)

Diagnostic text

16#800C0019

Internal diagnostic code.

Contact your Schneider Electric service representative.

Loss of Ethernet communication:

Column message logger

Value

Description

Class

1

Refer to Diagnostic class (standard): 1

Object

LZS

Runtime system

Instance

LZS

Runtime system

DiagCode

1073754127

Diagnostic code (HEX: 0x4000300F)

Ext. Diag

1

(Internal diagnostic)

Diagnostic text

Failed to send data to <IP address> port.

The Ethernet communication was interrupted.

Display in the PLC Configuration

NOTE: The individual diagnostic values of the messages are also displayed in the diagnostic parameters of the PLC configuration (for example, PacDrive LMC x00C > Configuration > Section Diagnostic).

Value

Parameters of the PLC configuration

Class

DiagClass

DiagCode

DiagCode

Diagnostic text

DiagMsg

Ext. Diag

DiagExtMsg