8176 Encoder connection break

Description

Refer to Diagnostic class (standard): 2

The physical connection to the encoder is interrupted.

Cause

Solution

Physical connection to the encoder interrupted.

Verify correct physical connection to the encoder.

The following diagnostic messages provide additional information on the effects of the physical connection interruption to the encoder communication: