GPL (Global Parameter List) - General Information

Overview

Type:

Global variables

Available as of:

V1.0.0.0

Versions:

Current version

Description

Global parameter of the PD_MultiBelt library (can be changed in the application).

Global Parameters

Variable

Value

Description

Gc_uiMaxNumberOfBelts

8

Maximum number of trains

Gc_uiMaxNumberOfStations

8

Maximum number of stations

Gc_uiMaxNumberOfSteps

128

Maximum number of steps in the station.

Gc_lrMaxTrainOverlapping

2

Maximum overlapping of trains.

Gc_uiMaxNumberOfLogLines

200

Maximum number of logger entries.

Gc_uiLogStringLength

80

Maximum length of the result strings.

Gc_lrMinVelocity

5

Minimum velocity for all motions.

Gc_lrMinAcceleration

10

Minimum acceleration for all motions.

Gc_lrMinDeceleration

10

Minimum deceleration for all motions.

Gc_lrMinJerk

100

Minimum jerk for all motions.

Gc_lrZeroTolerance

0.001

Tolerance for the comparison to zero.

Gc_uiProductBufferSize

16

Buffer for internal reference value generator.