FB_HomeTorque - General Information
|
Type: |
Function block |
|
Available as of: |
V1.0.3.0 |
|
Inherits from: |
- |
|
Implements: |
- |
|
Versions: |
Current version |
Homing an axis to a limit stop.
An axis i_ifDrive is moved to the reference position. The axis is moved across the distance i_lrMaxTravel. At the same time, the applied torque is monitored. If the applied torque exceeds a value of i_lrMaxTorque Nm for a period of i_diTorqueTime ms, the axis is moved back by i_lrOffset, stopped and set to the position i_lrHomePosition. Two modes (input i_etMode) are supported for homing.
|
Input |
Data type |
Description |
|---|---|---|
|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any actions. |
|
i_ifDrive |
IF_Drive |
Input for the axis that shall be controlled. |
|
i_lrMaxTorque |
LREAL |
The torque (in Nm) of the motor shaft of the drive is limited using MaxTorque. |
|
i_diTorqueTime |
DINT |
Required torque time (in msec) |
|
i_lrLowLimit |
LREAL |
Lower limit of the position relative to the start position, at which the torque signal is valid. |
|
i_lrHighLimit |
LREAL |
Upper limit of the position relative to the start position, at which the torque signal is valid. |
|
i_etMode |
Reference mode oPosDirectionMaxTorque = Positive direction, until MaxTorque is reached oNegDirectionMaxTorque = Negative direction, until MaxTorque is reached |
|
|
i_lrOffset |
LREAL |
Offset between hitting the stop and the reference point. The offset should be preset in the opposite direction to “Moving to Stop”. |
|
i_lrMaxTravel |
LREAL |
Maximum distance for searching for the stop. |
|
i_lrHomePosition |
LREAL |
Reference position at the end of the referencing. |
|
i_lrVel |
LREAL |
Velocity (change of position) in units/s. |
|
i_lrAcc |
LREAL |
Acceleration (change of velocity) in units/s2. |
|
i_lrDec |
LREAL |
Deceleration (change of velocity) in units/s2. |
|
i_lrJerk |
LREAL |
Jerk (change of acceleration/deceleration) in units/s3. |
|
i_xStart |
BOOL |
Starts referencing. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
|
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The POU is not ready to accept user commands. |
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
|
q_lrPosition |
LREAL |
Axis reference position. |
|
q_xMotionInstructionActive |
BOOL |
TRUE: The axis is processing a motion command. The output is also set if the motion command defines that the axis is at stand still, e.g. due to a standing master. |
|
q_xHomeOk |
BOOL |
Axis stops at the reference position. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
9 |
The POU is disabled. |
|
|
OK |
222 |
Homing has been performed. |
|
|
OK |
4 |
The POU is being initialized. |
|
|
OK |
5 |
Waiting for starting command. |
|
|
OK |
8 |
Waiting until the POU is deactivated. |
|
|
OK |
227 |
Waiting until the maximum torque has been reached. |
|
|
ControllerConditionInvalid |
100 |
The controller is not supported. |
|
|
DriveConditionInvalid |
10 |
The drive is not ready for motion commands. |
|
|
ExecutionAborted |
290 |
Init has not been completed yet. |
|
|
ExecutionAborted |
297 |
A cold start of the controller is required |
|
|
ExecutionAborted |
289 |
No asynchronous task has been generated. |
|
|
HomingFailed |
228 |
MaxTorque has not been reached. |
|
|
InputParameterInvalid |
12 |
Acc is outside the valid range. |
|
|
InputParameterInvalid |
288 |
The value of IF_Async is invalid. |
|
|
InputParameterInvalid |
13 |
Dec is outside the valid range. |
|
|
InputParameterInvalid |
3 |
The connected drive is invalid. |
|
|
InputParameterInvalid |
14 |
Jerk is outside the valid range. |
|
|
InputParameterInvalid |
229 |
MaxTorque is outside the valid range. |
|
|
InputParameterInvalid |
215 |
MaxTravel is outside the valid range. |
|
|
InputParameterInvalid |
111 |
The Mode is indeterminable. |
|
|
InputParameterInvalid |
11 |
Vel is outside the valid range. |
|
|
SercosConditionInvalid |
19 |
The Sercos bus is not in phase 4. |
|
|
UnexpectedProgramBehavior |
284 |
It was not possible to transfer an asynchronous job to a task. |
|
|
UnexpectedProgramBehavior |
285 |
The prompt for the interface was unsuccessful. |
|
|
UnexpectedProgramBehavior |
287 |
The creating of a Semaphore failed |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
|
UnexpectedProgramBehavior |
2 |
The POU is in an undefined state. |
|
Enumeration name: |
AccRange |
|
Enumeration value: |
12 |
|
Description: |
Acc is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrAcc, an invalid value has been transferred. |
The following must hold: 0 < i_lrAcc < drive parameter MaxAcc For the valid value range for i_lrAcc, see output q_sMsg |
|
Enumeration name: |
AsyncAddWasNotSuccessful |
|
Enumeration value: |
284 |
|
Description: |
It was not possible to transfer an asynchronous job to a task. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform the support team about this detected error. |
|
Enumeration name: |
AsyncInitNotFinished |
|
Enumeration value: |
290 |
|
Description: |
Init has not been completed yet. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Init() method has not yet been completed. |
Call up the Init() before you call up Start() for the first time. After you have called up the Init, wait until Init has been executed successfully. (Init.q_xDone = TRUE) |
|
Enumeration name: |
AsyncInvalid |
|
Enumeration value: |
288 |
|
Description: |
The value of IF_Async is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
No valid value has been transferred at the i_ifAsync input. |
Verify the value at the i_ifAsync input for <> 0. |
ColdResetOfControllerNecessary
|
Enumeration name: |
ColdResetOfControllerNecessary |
|
Enumeration value: |
297 |
|
Description: |
A cold start of the controller is required |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Gc_udiNumOfAsyncTasks has been changed. |
A cold start of the controller and a call up of Init() is required. |
|
Enumeration name: |
ControllerInvalid |
|
Enumeration value: |
100 |
|
Description: |
The controller is not supported. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The controller does not provide the required conditions. |
For more details, see output q_sMsg. |
|
Enumeration name: |
DecRange |
|
Enumeration value: |
13 |
|
Description: |
Dec is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrDec, an invalid value has been transferred. |
The following must hold: 0 < i_lrDec < drive parameter MaxAcc For the valid value range for i_lrDec, see output q_sMsg |
|
Enumeration name: |
Disabled |
|
Enumeration value: |
9 |
|
Description: |
The POU is disabled. |
The function block is disabled and executes no actions whatsoever. i_xEnable and q_xActive are set to FALSE
|
Enumeration name: |
DriveInvalid |
|
Enumeration value: |
3 |
|
Description: |
The connected drive is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_ifDrive, no drive was applied. |
At the input i_ifDrive, a valid drive must be transferred. |
|
- |
The connected drive does not support all required functionalities. |
Establish which functionalities are not supported by the drive by means of output q_sMsg. Use a drive which supports all required functionalities. |
|
Enumeration name: |
DriveNotReady |
|
Enumeration value: |
10 |
|
Description: |
The drive is not ready for motion commands. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The axis is not in position control. |
Verify the state of the axis. |
|
Enumeration name: |
HomingDone |
|
Enumeration value: |
222 |
|
Description: |
Homing has been performed. |
The homing sequence has been completed successfully.
|
Enumeration name: |
Initializing |
|
Enumeration value: |
4 |
|
Description: |
The POU is being initialized. |
The function block is being initialized and thus is not yet ready to receive commands at its inputs.
The function block will signalize that it is ready for operation with the signal q_xReady = TRUE.
|
Enumeration name: |
InterfaceCastFailed |
|
Enumeration value: |
285 |
|
Description: |
The prompt for the interface was unsuccessful. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform the support team about this detected error. |
|
Enumeration name: |
JerkRange |
|
Enumeration value: |
14 |
|
Description: |
Jerk is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrJerk, an invalid value has been applied. |
At the input i_lrJerk, a value greater than 0 and smaller than or equal to Gc_lrMaxJerk must be transferred. |
|
Enumeration name: |
MaxTorqueNotFound |
|
Enumeration value: |
228 |
|
Description: |
MaxTorque has not been reached. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The stop was not found. |
Verify the state of the stop. Verify the input i_lrMaxTorque Verify the input i_lrMaxTravel Verify the state of the axis. |
|
Enumeration name: |
MaxTorqueRange |
|
Enumeration value: |
229 |
|
Description: |
MaxTorque is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrMaxTorque, an invalid value has been applied. |
At the input i_lrMaxTorque, a value must be transferred which fulfills the following formula: 0.0 < (i_lrMaxTorque / lrTorqueConstant * 10000000.0 / lrMaxDrivePeakCurrent / lrLimCurrent) < 100.0 with lrLimCurrent := lrUserDrivePeakCurrent * 100.0 / lrMaxDrivePeakCurrent where lrTorqueConstant, lrMaxDrivePeakCurrent and lrUserDrivePeakCurrent are parameters of the axis. |
|
Enumeration name: |
MaxTravelRange |
|
Enumeration value: |
215 |
|
Description: |
MaxTravel is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrMaxTravel, an invalid value has been applied. |
At the input i_lrMaxTravel, a value greater than 0 must be transferred. |
|
Enumeration name: |
NoAsyncTasksCreated |
|
Enumeration value: |
289 |
|
Description: |
No asynchronous task has been generated. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Gc_udiNumOfAsyncTasks = 0 |
Allocate Gc_udiNumOfAsyncTasks with a value > 0 and <= 10. |
|
Enumeration name: |
SemaphoreMeCreateFailed |
|
Enumeration value: |
287 |
|
Description: |
The creating of a Semaphore failed |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform the support team about this detected error. |
|
Enumeration name: |
SercosNotInPhaseFour |
|
Enumeration value: |
19 |
|
Description: |
The Sercos bus is not in phase 4. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The parameter State of the SERCOS bus is not 4. |
Set the SERCOS bus parameter PhaseSet to 4. Verify the SERCOS bus for errors. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
|
Enumeration name: |
UnknownMode |
|
Enumeration value: |
111 |
|
Description: |
The Mode is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_etMode, an invalid value has been applied. |
At the input i_etMode, an element of the enumeration ET_HomeTorqueMode must be applied. |
|
Enumeration name: |
UnknownState |
|
Enumeration value: |
2 |
|
Description: |
The POU is in an undefined state. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
|
Enumeration name: |
VelRange |
|
Enumeration value: |
11 |
|
Description: |
Vel is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrVel, an invalid value has been applied. |
Apply a value greater than 0 and smaller than the axis parameter MaxVel to i_lrVel. |
|
Enumeration name: |
WaitForStart |
|
Enumeration value: |
5 |
|
Description: |
Waiting for starting command. |
The function block has completed its initialization and is waiting for a positive edge at the input i_xStart before continuing the processing.
|
Enumeration name: |
WaitUntilDisabled |
|
Enumeration value: |
8 |
|
Description: |
Waiting until the POU is deactivated. |
The function block is disabled. All internal states are reset and connected resources (e.g. axes) are transferred to a safe state. The function block has to be called up continuously until it reports q_xActive = FALSE.
|
Enumeration name: |
WaitUntilMaxTorqueReached |
|
Enumeration value: |
227 |
|
Description: |
Waiting until the maximum torque has been reached. |
The axis is moved towards the stop until the set torque is exceeded or the maximum distance has been covered.
|
Name |
Description |
|---|---|
|
Registering the logger points of the POU in the Application Logger |