FB_RgPosStartOptimised - GetJobResult (Method)

Overview

Type:

Method

Available as of:

V1.5.3.0

Versions:

Current version

Task

Gets the feedback from last usage of InitialiseFB and CalculateRequiredMotion.

Description

This method returns the feedback from last usage of InitialiseFB and CalculateRequiredMotion.

Return Value

Data type

Description

ET_DiagExt

Returns the feedback from last usage of InitialiseFB and CalculateRequiredMotion.

Possible state values:

State

Value

Description

UnknownState

2

The calculation uses a lot of switch statements. The present case could not be resolved.

Ok

0

OK

UnableToCreateMotionProfiles

250

The calculation could not find an optimal cruising velocity that matches all boundary conditions.

VelRange

11

The input for the maximal cruising velocity is not quite positive.

AccRange

12

The input for the acceleration threshold is not quite positive.

DecRange

13

The input for the deceleration threshold is not quite positive.

InvalidInputValue

324

The input for the allowed distance error or time error is not quite positive.

TimeBaseRange

101

The input for the allowed travel time is negative.