IF_RobotConfiguration - GetEmergencyParameter2 (Method)

Overview

Type:

Method

Available as of:

V2.1.1.0

This chapter provides information on:

Task

Reading the emergency parameters of a specific component.

Description

With the method GetEmergencyParameter2(…), the configured data for an emergency stop of a specific robotic component can be read.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Specifies which robot component emergency parameter to read.

Valid values are:

  • ET_RobotComponent.Path

  • ET_RobotComponent.CartesianX

  • ET_RobotComponent.CartesianY

  • ET_RobotComponent.CartesianZ

  • ET_RobotComponent.OrientationAll

  • ET_RobotComponent.OrientationX

  • ET_RobotComponent.OrientationY

  • ET_RobotComponent.OrientationZ

  • ET_RobotComponent.AuxAx1 ... AuxAx10

For further information, refer to ET_RobotComponent.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_lrMaxDeceleration

LREAL

Parameterized deceleration (change of the velocity per time unit) with which the robot motion comes to a standstill in the case of a falling edge at FB_Robot.xEnable.

Unit: [Units/s²]

q_lrRamp

LREAL

Parameterized ramp (change of the deceleration per time unit) with which the robot motion comes to a standstill in the case of a falling edge at FB_Robot.xEnable.

Detailed description of the motion parameter "Ramp".

Unit: [-]

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

The motion job was aborted.

The auxiliary axis transferred at the input i_etComponent is not configured.

Ensure that the axis is configured before using an auxiliary axis.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

The motion job was aborted.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent a valid component has been transferred.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the emergency parameter of the robot was successful.