|
Type: |
Interface |
|
Available as of: |
V1.0.0.0 |
|
Inherits from: |
- |
This chapter provides information on:
With this interface, the motion parameters for a jogging motion and the jogging motions themselves can be started and stopped again.
|
Name |
Description |
|---|---|
|
AdvanceToNextConnectedPath |
Advancing to the next connected path. |
|
GetMotionParameter |
Reading the jogging motion parameters. |
|
SetMaxAcceleration |
Setting the maximum jogging acceleration. |
|
SetMaxDeceleration |
Setting the maximum jogging deceleration. |
|
SetMaxVelocity |
Setting the maximum jogging velocity. |
|
SetMotionParameter |
Setting the jogging motion parameters. |
|
SetRamp |
Setting the ramp. |
|
Start |
Starting a jogging motion. |
|
Stop |
Stopping a jogging motion. |
|
Name |
Data type |
Accessing |
Description |
|---|---|---|---|
|
raxJogAuxAxPossible |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion of the auxiliary axis[x] is possible. FALSE: No jogging motion of the auxiliary axis[x] is possible. |
|
raxJogBackAuxAx |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion in backward direction of the auxiliary axis[x] is active. FALSE: No jogging motion in backward direction of the auxiliary axis[x] is active. |
|
raxJogBackCartesian |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion in backward direction along the Cartesian direction [x] of the robot coordinate system is active. FALSE: No jogging motion in backward direction along the Cartesian direction [x] of the robot coordinate system is active. |
|
raxJogCartesianPossible |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion along the Cartesian direction [x] of the robot coordinate system is possible. FALSE: No jogging motion along the Cartesian direction [x] of the robot coordinate system is possible. |
|
raxJogForwAuxAx |
ARRAY [ET_RobotComponent.AuxAx1 .. ET_RobotComponent.AuxAxAll+Gc_udiMaxNumAuxiliaryAxes] OF BOOL |
Read |
TRUE: A jogging motion in forward direction of the auxiliary axis[x] is active. FALSE: No jogging motion in forward direction of the auxiliary axis[x] is active. |
|
raxJogForwCartesian |
ARRAY [ET_RobotComponent.CartesianX .. ET_RobotComponent.CartesianZ] OF BOOL |
Read |
TRUE: A jogging motion in forward direction along the Cartesian direction [x] of the robot coordinate system is active. FALSE: No jogging motion in forward direction along the Cartesian direction [x] of the robot coordinate system is active. |
|
xJogBackPath |
BOOL |
Read |
TRUE: A jogging motion in backward direction along the connected path is active. FALSE: No jogging motion in backward direction along the connected path is active. |
|
xJogForwPath |
BOOL |
Read |
TRUE: A jogging motion in forward direction along the connected path is active. FALSE: No jogging motion in forward direction along the connected path is active. |
|
xJogPathPossible |
BOOL |
Read |
TRUE: A jogging motion along the connected path is possible. FALSE: No jogging motion along the connected path is possible. |
|
raxJogOrientationPossible |
REFERENCE TO ARRAY [ET_RobotComponent.OrientationX .. ET_RobotComponent.OrientationAll + Gc_udiMaxNumberOfOrientations] OF BOOL |
Read |
TRUE: A jogging motion of the orientation[x] is possible. FALSE: No jogging motion of the orientation[x] is possible. |
|
raxJogBackOrientation |
Read |
TRUE: A jogging motion in backward direction of the orientation[x] is active. FALSE: No jogging motion in backward direction of the orientation[x] is active. |
|
|
raxJogForwOrientation |
Read |
TRUE: A jogging motion in forward direction of the orientation[x] is active. FALSE: No jogging motion in forward direction of the orientation[x] is active. |