FB_AdditionalTransformationTCP - Change (Method)

Overview

Type

Method

Available as of:

V2.6.1.0

This chapter provides information on:

Task

Requesting a change for the AdditionalTransformationTCP.

Description

With the method Change(), a change for the additional transformation TCP (Tool Center Point) can be requested.

A change can be requested for example to realize a tool change.

Send move commands in the next IEC cycle first if the change for the additional transformation TCP was successfully requested. Otherwise the diagnostic message ET_Diag.ExecutionAborted / ET_DiagExt.CommandRefused can occur.

If the change for the additional transformation TCP was successfully requested, the input i_xChange of the method Inverse(…) and/or Direct(…) is set to TRUE for just one call. During this call, the change in both methods must be active.

Interface

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_stPositionTCP

PDL.ST_Vector3D

Position of TCP.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

CommandRefused

10

The command has been denied.

InMotion

52

The robot is in motion.

CommandsActive

79

There are active commands.

NotInitialized

54

The robot is not initialized.

CommandRefused

Enumeration name:

CommandRefused

Enumeration value:

10

Description:

The command has been denied.

Issue

Cause

Solution

The request to change the additional transformation TCP was not successful.

The robot is not active. A change of the additional transformation TCP is not possible.

Enable the robot first and wait until the robot is active and ready.

CommandsActive

Enumeration name:

CommandsActive

Enumeration value:

79

Description:

There are active commands.

Issue

Cause

Solution

The request to change the additional transformation TCP was not successful.

The robot is not active. A change of the additional transformation TCP is not possible.

Enable the robot first and wait until the robot is active and ready.

InMotion

Enumeration name:

InMotion

Enumeration value:

52

Description:

The robot is in motion.

Issue

Cause

Solution

The request to change the additional transformation TCP was not successful.

A motion is active. A change of the additional transformation TCP is not possible.

Do not call Change(...) while the robot is in motion.

NotInitialized

Enumeration name:

NotInitialized

Enumeration value:

54

Description:

The robot is not initialized.

Issue

Cause

Solution

The request to change the additional transformation TCP was not successful.

The functionality AdditionalTransformationTCP is not configured and/or initialized.

Verify that the configuration method IF_RobotConfigurationAdvance.AdditionalTransformationTCP has been called first to configure and initialize the functionality.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The request to change the additional transformation TCP was successful.