Selecting the homing by restoring the position value of the component after reading the EncoderPosition.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Selecting the component for which a homing has to be executed after reading the EncoderPosition. Valid values are:
|
|
i_lrAbsEncOffset |
LREAL |
Encoder position offset. |
i_xRestoreOnInit |
BOOL |
Homing is performed (automatically) for InitHoming. |
i_xRestoreOnHoming |
BOOL |
Homing is performed when calling up the HomingMode. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
OnInitOrOnHomingInvalid |
146 |
OnInit or OnHoming is invalid. |
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the homing mode was successful.
Enumeration name: |
OnInitOrOnHomingInvalid |
Enumeration value: |
146 |
Description: |
OnInit or OnHoming is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the inputs i_xRestoreOnInit or i_xRestoreOnHoming is invalid. |
If the method is called, one or both inputs have to be set to TRUE. |
Enumeration name: |
RobotComponentInvalid |
Enumeration value: |
144 |
Description: |
The robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |