|
Type: |
Method |
|
Available as of: |
V2.12.1.0 |
|
Versions: |
Current version |
This chapter provides information on:
This method is used to automatically configure the collision handler of a T-Series robot starting from an initialized implementation of IF_RobotTSeries.
The collision objects within the collision handler are parameterized to fit the modelled mechanical parts. You can set the optional parameter lrCollisionMargin to increase the size of the collision objects before calling this method. For more information, refer to the method SetOptionalParameters.
This method can be called multiple times to reconfigure the collision handler.
On a call of this method, the value of the optional parameters is also taken into account if provided.
Access: PUBLIC
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifRobotTSeries |
IF_RobotTSeries |
An initialized implementation of IF_RobotTSeries. If the implementation referred by i_ifRobotTSeries is not successfully configured yet, the method call returns an error. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
|
q_etResult |
ET_Result |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
|
q_sResultMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_xError |
q_etResult |
Enumeration value |
Description |
|---|---|---|---|
|
FALSE |
Ok |
0 |
Successful |
|
TRUE |
InterfaceInvalid |
2 |
The Interface is invalid. |
|
TRUE |
RobotNotInitialized |
1 |
The robot is not initialized. |
|
TRUE |
ConfigurationNotSupported |
4 |
The configuration of the robot function block is not supported. |
|
Enumeration name: |
InterfaceInvalid |
|
Enumeration value: |
2 |
|
Description: |
The Interface is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The collision handler parameters could not be set. |
i_ifRobotTSeries has a null interface. |
Make sure that i_ifRobotTSeries has a positive or null value. |
|
Enumeration name: |
RobotNotInitialized |
|
Enumeration value: |
1 |
|
Description: |
The robot is not initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The collision handler parameters could not be set. |
i_ifRobotTSeries refers to a not initialized implementation of FB_RobotTSeries. |
Make sure that i_ifRobotTSeries refers to a successfully initialized implementation of IF_RobotTSeries. |
|
Enumeration name: |
ConfigurationNotSupported |
|
Enumeration value: |
4 |
|
Description: |
The configuration of the robot function block is not supported. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The collision handler parameters could not be set. |
i_ifRobotTSeries refers to a robot reference that is not supported. |
Make sure that i_ifRobotTSeries refers to a supported robot reference. |
|
i_ifRobotTSeries refers to a robot configured with a working plane different from ROB.ET_WorkingPlane.XZ. |
Make sure that i_ifRobotTSeries refers to a robot configured with a working plane equal to ROB.ET_WorkingPlane.XZ. |