IF_RobotTSeries - CheckPositionInWorkEnvelope (Method)

Overview

Type:

Method

Available as of:

V2.12.1.0

Versions:

Current version

This chapter provides information on:

Task

Verify whether a given coordinate is inside the robot work envelope.

Description

The method can be used to verify whether a certain coordinate is within the work envelope of the robot.

Interface

Input

Data type

Description

i_stCoordinate

SE_Math.ST_Vector3D

Coordinate to be verified.

i_etCoordinateSystem

ROB.ET_RobotCoordinateSystem

Coordinatesystem the coordinate i_stCoordinate refers to.

Valid values:

  • ROB.ET_RobotCoordinateSystem.CSR

  • ROB.ET_RobotCoordinateSystem.Mechanic

  • ROB.ET_RobotCoordinateSystem.Tracking1..30

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Return Value

Data type:

Description

BOOL

TRUE: the coordinate is within the robot work envelope.

FALSE: the coordinate is outside the robot work envelope.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Successful

InputParameterInvalid

CoordinateSystemInvalid

119

The coordinate system is invalid.

InputParameterInvalid

CoordinateSystemNotConfigured

120

The coordinate system is not configured.

ExecutionAborted

RobotNotInitialized

89

The robot is not initialized.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Successful

Method was called successfully.

CoordinateSystemInvalid

Enumeration name:

CoordinateSystemInvalid

Enumeration value:

119

Description:

The coordinate system is invalid.

Issue

Cause

Solution

Verifying the coordinate was not successful.

The value ET_CoordinateSystem.None transferred on the input i_etCoordinateSystem is invalid.

Do not use ET_CoordinateSystem.None on the input i_etCoordinateSystem.

An invalid value was transferred on the input i_etCoordinateSystem.

Make sure that only valid values are used.

Valid values:

  • ROB.ET_RobotCoordinateSystem.CSR

  • ROB.ET_RobotCoordinateSystem.Mechanic

CoordinateSystemNotConfigured

Enumeration name:

CoordinateSystemNotConfigured

Enumeration value:

120

Description:

The coordinate system is not configured.

Issue

Cause

Solution

Verifying the coordinate was not successful.

The coordinate system transferred on the input i_etCoordinateSystem is not configured on this robot.

Make sure that the coordinate system is configured successfully on the robot.

RobotNotInitialized

Enumeration name:

RobotNotInitialized

Enumeration value:

89

Description:

The robot is not initialized.

Issue

Cause

Solution

Verifying the coordinate was not successful.

The robot is not initialized.

Ensure that the robot has been initialized successfully.