IF_PowerControl2 - GetPowerSupply (Method)

Overview

Type:

Method

Available as of:

SystemConfigurationItf_1.

Versions:

Current version

Task

Detects the power supply assigned to the axis. It is assigned via the parameter ConfiguredPower­Supply of the axis.

Description

The method provides an interface of the type IF_PowerSupply to the determined power supply. If a power supply cannot be determined (e.g. for Lexium 52) a zero is returned.

Return Value

Data type

Description

IF_PowerSupply