IF_RealTimeValuesCurrent - General Information
|
Type: |
Interface |
|
Available as of: |
SystemConfigurationItf_1. |
|
Inherits from: |
oSYSTEM.IQueryInterface |
|
Versions: |
Current version |
The interface manages the reference and actual current values.
|
Name |
Data type |
Accessing |
Description |
|---|---|---|---|
|
Current |
DINT |
|
Shows the filtered effective value of the actual current in milliampere [mA]. |
|
FeedbackCurrent |
DINT |
|
Shows the effective value of the reference current proportion at the output of the speed control in milliampere [mA]. |