IF_TouchProbe - General Information
Type: |
Interface |
Available as of: |
SystemConfigurationItf_1. |
Inherits from: |
|
Versions: |
current version |
The interface manages the properties of the TouchProbe.
Name |
Data type |
Accessing |
Description |
---|---|---|---|
CaptureOk |
BOOL |
|
Displays the status of the Touchprobe event. |
CaptureState |
DINT |
|
Displays the status of the measured input (Touchprobe TP). |
CaptureValue |
LREAL |
|
Displays the position (at FC_TPEdge()) that has been captured when the event occurred. |
Value |
BOOL |
|
Displays the static status of the measured input. |