FC_SercosWriteServiceDataByTopAddr - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.35.2.0

Description

FC_SercosWriteServiceDataByTopAddr writes data via the Sercos service channel into the addressed device.

Interface

Input

Data type

Description

i_wTopoAddr

WORD

Topological address of the Sercos device

i_dwIDN

DWORD

Data Service IDN

i_wType

WORD

Data Service Type

  • 0: read/write name

  • 1: read/write attribute

  • 2: read/write unit

  • 3: read/write min. value

  • 4: read/write max. value

  • 5: read/write user data

  • 6: read/write user data with variable length

  • 7: execute command

i_dwPointerToData

DWORD

Pointer to the data memory, filled with the actual length of the data bytes

i_wMaxDataLen

WORD

Actual length of the data bytes to write

Return Value

Data type

Description

DINT

0: OK

-1: The topological address is invalid.

-431: Error detected during service request (for example, timeout)

-445: Service timeout

-461: in the current phase, reading out parameters via the service channel is not supported

-462: The addressed axis does not support the ServiceDataWrite function.

-464: Invalid service transfer