FC_SysReset - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Versions:

Current version

Task

Resetting the PacDrive controller.

Description

The PacDrive controller is restarted.

NOTE: You have to ensure that the PacDrive controller completed the boot process before starting another boot process with the function FC_SysReset() through the reset. You can implement this with the aid of the function FC_GetPacDriveBootState().

Otherwise, the diagnostic message 8209 "Last boot failed" may be displayed.

Return Value

Data type

Description

DINT

0: OK

-1: PacDrive controller was not reset