FB_ExceptionHandlerTpi - General Information

Overview

Type:

Function Block

Available as of:

V1.1.0.0

Support for:

PacDrive pilot template architecture

Task

Function block for monitoring and managing the global exception list.

Description

The primary purpose of this POU is to distribute reactions. A reaction describes how an axis should stop when an exception occurs and there are five basic reactions as follows:

  • TPL.ET_Reaction.AsyncStop

  • TPL.ET_Reaction.SyncStopEl

  • TPL.ET_Reaction.AsyncStopEh

  • TPL.ET_Reaction.StopEndOfCycle

  • TPL.ET_Reaction.MainsConstactorOff (*Not used by the AXM.FB_AxisModuleTpi POU)

Every exception generated by the system, by most functions and POUs, and by the user program has a reaction associated with it. The AXM.FB_AxisModuleTpi POU, for instance, monitors itself and its associated axes for errors detected. User code typically uses the FC_SetExceptionTpi function to define and control exceptions. The exception with its associated reaction is also entered into the global exception list when the exception becomes active.

The global exception list is specified with the iq_stExceptionList input and contains the active errors detected. The global logging list is specifies with the iq_stLogDataList input and it holds the last 100 errors (default). This default can be modified by changing the value of TPL.Gc_udiMaxNumberOfExecptions. A newly error will replace the oldest one once the logging list becomes full. The logging list can also contain other events.

This function block searches for reactions as long as the machine is activated (iq_stMachineInterface.i_xEnable). The function block indicates that it is active and processing with the q_xActive output.

The input i_xLocalExceptionHandler specifies where reactions are searched for. The input i_ xLocalExceptionHandler has always to be FALSE because the TemplatePilot supports no submodules needing an own ExceptionHandler.

This function block searches as a global exception handler (i_xLocalExceptionHandler := FALSE;) the global exception list for changes. It distributes the reaction associated with any existing exceptions contained in the global exception list to all the associated sub-modules (axes). Using the i_pstSubModulesItf input, the POU receives all information concerning all existing axes. This input needs the address of an array of the ST_StandardModuleInterface type. Using the i_udiNumberOfSubModules input, the POU receives the number of available sub-modules.

The distribution of the reactions can be influenced by different modes. The translation modes are processed via the i_psReactionTranslationJobs input. This structure is set to default values with the FC_InitReactionTranslationMode function. The default setting of this structure directs the distribution of reactions based on a reaction table specified by the i_pstReactionTranslationTable input.

The reaction table is set to default values with the TPL.FC_InitReactionTranslationTable function. In default setting, each sub-module (axis) receives the same reaction that is found. If, for instance, an exception with reaction 2 is found in the global exception list, each axis contains reaction 2 (TPL.ET_Reaction.SyncStopEl).

The exception translation structure and/or the reaction table can be re-configured to change how error detection reactions are distributed. With it, for instance, it is also possible to extract individual modules (axes) from an emergency-stop circuit and to support several emergency-stop circuits in one machine.

The function block also manages the global exception list if it is selected (i_xLocalExceptionHandler := FALSE). It manages the following functions:

  • Updates the elapse time of each exception in the global exception list

  • Distributes the DiagQuit signal (iq_stMachineInterface.i_xDiagQuit) to the sub-modules (axes).

  • Resets the system errors by DiagQuit (iq_stMachineInterface.i_xDiagQuit).

  • Removes inactive exceptions from the global exception list.

The q_etDiag output reports <> GD.ET_Diag.Ok when any reaction is found or the following inputs are not set correctly:

  • The input i_pstSubModulesItf is less than or equal zero.

  • The input i_pstReactionTranslationTable is less than or equal zero.

  • The size of the input i_udiNumberOfSubModules does not correspond to the diSizeOfSubModuleInterface input.

These exceptions have a TPL.ET_Reaction.AsyncStop reaction.

The q_udiSubModuleInException output indicates which sub-module has an exception. The sub-module with the lowest index number is shown if multiple sub-modules have an exception.

This is a function block that will require an instance of it to be declared.

Call-up in FBD

Interface

Input

Data type

Description

i_xLocalExceptionHandler

BOOL

Specifies if the POU is a local or global exception handler

i_udiNumberOfSubModules

UDINT

Specifies the quantity of sub-modules in the default module interface array.

i_pstSubModulesItf

POINTER TO ST_StandardModuleInterface

Specifies a pointer to the default module interface

i_petReactionTranslationMode

POINTER TO ET_ReactionTranslationMode

Specifies a pointer to the reaction translation mode.

i_pstReactionTranslationTable

POINTER TO ST_Reaction

Specifies a pointer to the reaction table.

i_pstReactionTranslationJobs

POINTER TO ST_ReactionTranslationJobs

Specifies a pointer to the reaction translation jobs.

Output

Data type

Description

q_xActive

BOOL

Indicates that the POU is active and must be called up.

q_xReady

BOOL

Indicates that the POU is ready now.

q_etDiag

GD.ET_Diag

Indicates whether an internal exception has occurred (q_etDiag <> Gd.Et_Diag.Ok).

q_etDiagExt

ET_DiagExt

Further specifies the reason for the exception.

q_sMsg

STRING[80]

Plain text message of the reason for the exception.

q_udiSubModuleInException

UDINT

Indicates which sub-module is in error detection. The sub-module with the lower index number is shown if multiple sub-modules have errors that have been detected.

Input/Output

Data type

Description

iq_stMachineItf

ST_StandardModuleInterface

Specifies the default module interface for the machine

iq_stExceptionList

ST_ExceptionList

Specifies the global error detection list

iq_stLogDataList

ST_LogDataList

Specifies the global logging list

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Disabled

22

Diagnostic message disabled

OK

Initializing

37

Initialization

OK

Working

47

The POU processes the function

ControllerConditionInvalid

ControllerInvalid

6

The controller is invalid.

InputParameterInvalid

PointerReactionTranslationJobsInvalid

144

The pointer ReactionTranslationJobs is invalid

InputParameterInvalid

PointerReactionTranslationModeInvalid

146

The pointer ReactionTranslationMode is invalid

InputParameterInvalid

PointerReactionTranslationTableInvalid

139

The pointer ReactionTranslationTable is invalid

InputParameterInvalid

PointerSubModulesItfInvalid

97

The pointer SubModulesItf is invalid

InputParameterInvalid

ReactionTranslationEntryInvalid

141

An entry of a reaction transfer is invalid

InputParameterInvalid

SizeOfSubModulesItfInvalid

96

The size of the submodule interface is invalid

UnexpectedProgramBehavior

InitExceptionListFailed

46

Initialization of the exception list failed.

ControllerInvalid

Enumeration name:

ControllerInvalid

Enumeration value:

6

Description:

The controller is invalid.

Issue

Cause

Solution

-

The controller does not provide the required conditions.

For more details, see q_sMsg output.

Disabled

Enumeration name:

Disabled

Enumeration value:

22

Description:

Diagnostic message disabled

The function block is deactivated, it executes no actions whatsoever. i_xEnable and q_xActive have the value FALSE.

InitExceptionListFailed

Enumeration name:

InitExceptionListFailed

Enumeration value:

46

Description:

Initialization of the exception list failed.

Issue

Cause

Solution

-

Initialization of the exception list failed. An error has been detected and occurred in the internal execution.

Try to initialize the exception list using the FC_InitExceptionList function.

Please inform the support team about this detected error.

Initializing

Enumeration name:

Initializing

Enumeration value:

37

Description:

Initialization

The function block is being initialized and thus is not yet ready to receive commands at its inputs. The function block will signalize that it is ready for operation with the signal q_xReady = TRUE.

PointerReactionTranslationJobsInvalid

Enumeration name:

PointerReactionTranslationJobsInvalid

Enumeration value:

144

Description:

The pointer ReactionTranslationJobs is invalid

Issue

Cause

Solution

-

An invalid value was applied at the i_pstReactionTranslationJobs input.

A valid memory address unequal 0 has to be transferred to the i_pstReactionTranslationJobs input.

PointerReactionTranslationModeInvalid

Enumeration name:

PointerReactionTranslationModeInvalid

Enumeration value:

146

Description:

The pointer ReactionTranslationMode is invalid

Issue

Cause

Solution

-

An invalid value was applied at the i_petReactionTranslationMode input.

A valid memory address unequal 0 has to be transferred to the i_petReactionTranslationMode input.

PointerReactionTranslationTableInvalid

Enumeration name:

PointerReactionTranslationTableInvalid

Enumeration value:

139

Description:

The pointer ReactionTranslationTable is invalid

Issue

Cause

Solution

-

At the input i_pstReactionTranslationTable an invalid value has been applied.

A valid memory address unequal 0 has to be transferred to the i_pstReactionTranslationTable input.

PointerSubModulesItfInvalid

Enumeration name:

PointerSubModulesItfInvalid

Enumeration value:

97

Description:

The pointer SubModulesItf is invalid

Issue

Cause

Solution

-

The input i_pstSubModulesItf is set to zero

The input i_pstSubModulesItf has to be connected with the address of the array of Submodule interface structures.

ReactionTranslationEntryInvalid

Enumeration name:

ReactionTranslationEntryInvalid

Enumeration value:

141

Description:

An entry of a reaction transfer is invalid

Issue

Cause

Solution

-

A reaction translation job of the ET_ReactionTranslationMode.Jobs translation mode is invalid.

The following must apply for a translation job:

  • udiSourceStart >= 1

  • udiNumReactions >= 1

  • udiSourceStart + udiNumReactions - 1 <= Gc_udiMaxNumberOfReactions

  • udiTargetStart + udiNumReactions - 1 <= Gc_udiMaxNumberOfReactions

SizeOfSubModulesItfInvalid

Enumeration name:

SizeOfSubModulesItfInvalid

Enumeration value:

96

Description:

The size of the submodule interface is invalid

Issue

Cause

Solution

-

The value of the i_udiSizeOfSubModulesItf input is invalid.

The specification at the i_diNumberOfSubModules input does not correspond to the specification at the i_udiSizeOfSubModulesItf input.

Working

Enumeration name:

Working

Enumeration value:

47

Description:

The POU processes the function

The function block distributes reactions to subordinate modules.