|
Type |
AD |
|
Devices supporting the parameter |
PacDrive LMC x00C, OnBoard I/O, Bus terminals BT-4/DIO1 and BT-4/DIO1 TP |
|
Traceable |
Yes |
Displays the status of the Touchprobe event.
A valid Touchprobe event has occurred and the result has been provided in the parameter CaptureValue. The value is reset to no / 0 when FC_TPEdge() is called again.
|
Value |
Data type |
Meaning |
|---|---|---|
|
no / 0 |
BOOL |
The result of the Touchprobe event has been reset. |
|
yes / 1 |
BOOL |
The result of the Touchprobe event is provided in the parameter CaptureValue. |