ZeroTrackDetected

General

Type

AD

Devices supporting the parameter

Incremental Encoder Input

Traceable

Yes

Functional Description

When zero track detection is enabled, this bit indicates whether a zero track has been detected.

Value

Data type

Meaning

false / 0

BOOL

No Zero Track detected.

true / 1

BOOL

Zero Track detected.

NOTE: When a zero track is detected, the Position of the incremental encoder input is set to 0. The detection of a zero impulse has no effect on the Position parameter of any incremental encoder simulation output that may be present.