16 digital inputs, 24 Vdc, sink, configurable input filter, 1-wire technology, LEDs to indicate the state
Digital input module 24 Vdc:
16 digital inputs
Sink wiring
1-wire technology
Adjustable SW input filter
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are displayed on project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
ModuleOK |
– |
BYTE |
|
DcOk |
The power supply in the valid range: 0 = Invalid, 1 = Valid |
– |
BOOL |
Reserved |
Reserved |
– |
BOOL |
NetworkOK |
TM5 bus: 0 = Not OK, 1 = OK |
– |
BOOL |
I/O Data valid |
I/O Data: 0 = Valid, 1 = Invalid |
– |
BOOL |
Reserved |
Reserved |
– |
BOOL |
Reserved |
Reserved |
– |
BOOL |
Reserved |
Reserved |
– |
BOOL |
Reserved |
Reserved |
– |
BOOL |
Digital inputs 00–15 |
– |
UINT |
|
Digital input 00 |
Digital input 1 |
– |
BOOL |
... |
... |
– |
... |
Digital input 15 |
Digital input 16 |
– |
BOOL |