General

Description

Two digital outputs, 100...240 Vac, 50 / 60 Hz / 1 A

Digital output module 100...240 Vac with two digital outputs (source, 2-wires or 3-wires, triac)

Configuration Register

Register

Meaning

Default

Data type

2

Digital outputs 1–2

USINT

4

Analog output state 1

USINT

6

Analog output state 2

USINT

28

Output configuration

0

USINT

30

Zero crossing state

USINT

For further information, see the TM5 digital I/O modules hardware manual.