Four inputs for thermocouples, type J, K, S, N, R resolution 0.1 K, LEDs to indicate the status
The temperature input module can be operated with thermocouple sensors of type J, K, S, N, and R. It is equipped with 16-bit digital transducer resolution. The selected sensor type is used for the four inputs.
Four inputs for thermocouples
For sensor types J, K, S, N, R
In addition, direct measurement of the raw values for other sensor types
Terminal temperature compensation
Operation mode |
Description |
|
---|---|---|
Sensor type J, K, S, N, R |
Sensor temperature |
|
FeCuNi: type J |
-210...+1200 °C |
|
NiCrNi: type K |
-270...+1372 °C |
|
PtRhPt: type S |
-50...+1768 °C |
|
Type N |
-270...+1300 °C |
|
Type R |
-50...+1768 °C |
|
Terminal temperature |
-25...+85 °C |
|
Raw value |
±65.534 mV |
|
With terminal temperature compensation |
||
Raw value |
Voltage range: ±65.534 mV |
Voltage range: ±32.767 mV |
Quantized to 2 μV |
Quantized to 1 μV |
|
Without terminal temperature compensation |
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Temperature 1 |
– |
INT |
|
Temperature 2 |
Temperature of input 2 |
– |
INT |
Temperature 3 |
Temperature of input 3 |
– |
INT |
Temperature 4 |
Temperature of input 4 |
– |
INT |
Terminal temperature 1 |
– |
INT |
|
Terminal temperature 2 |
Terminal temperature input 2 |
– |
INT |
Terminal temperature 3 |
Terminal temperature input 3 |
– |
INT |
Terminal temperature 4 |
Terminal temperature input 4 |
– |
INT |
Status of analog input 1 |
– |
BOOL |
|
Status of analog input 02 |
Status of analog input 02 |
– |
BOOL |
Status of analog input 3 |
Status of the analog input 3 |
– |
BOOL |
Status of analog input 4 |
Status of the analog input 4 |
– |
BOOL |
The values are set via a selection list.
The check box
is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Filter |
0 / 50 Hz 1 / 60 Hz 2 / 250 Hz 3 / 500 Hz |
0 / 50 Hz |
BYTE |
|
SensorType |
Sensor type |
0 / off 1 / J 2 / K 3 / S 4 / N 5 / R 6 / raw value 1 uV 7 / raw value 2 uV |
0 / off |
BYTE |
DisabledChannel0x |
DisabledChannel01: 16 / off DisabledChannel02: 32 / off DisabledChannel03: 64 / off DisabledChannel04: 128 / off |
0 / on |
BYTE |
For further information, see the TM7 analog I/O POUs hardware manual.