Four analog outputs, 0...20 mA, resolution 12 bit
The analog output module 24 Vdc is equipped with four outputs with 12-bit digital transducer resolution. The output signal is 0...20 mA.
Four analog outputs 0...20 mA
Integrated release relay for the initial phase
Short cycle time
Ideal shield discharge on the channels
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Analog output 1 |
– |
INT |
|
Analog output 2 |
Analog output 2 |
– |
INT |
Analog output 3 |
Analog output 3 |
– |
INT |
Analog output 4 |
Analog output 4 |
– |
INT |
For further information, see the TM7 analog I/O POUs hardware manual.