General

Description

Safety digital counter-module, 24 Vdc

  • One safety-related input counter-channel

  • Configurable input filter

  • Function modes: A-A, A-B, A-A/-B-B/

  • Maximum input frequency: 7 kHz

  • Rated output current: 80 mA

Configuration

Tab

Meaning

TM5 Module I/O Mapping

Mapping of channels to project variables

TM5 Module Parameters

Safety-related configuration parameters

For further information, see the TM5/TM7 Digital I/O Safety Modules Hardware Guide.