ControllerStop

General

Type

AF

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Sercos Drive

Traceable

No

Functional Description

Drive stop

The ControllerStop parameter is an output parameter that indicates whether the ControllerStop functionality is active. The functionality can be activated by:

If the stop is triggered, then the FC_ControllerStopSet() call-up parameter i_rDeceleration is used.