|
Type |
EF |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Sercos Drive |
|
Traceable |
Yes |
ControllerStopDec contains the maximum absolute value of the deceleration in units/s2 with which the drive is stopped. This value is effective with ControllerStop and with the drive reaction BD2 (User defined stop).
The parameter can be modified offline and online.
The default value for this parameter is 0 to add compatibility to the previous behavior of ControllerStop.
Zero (0) has a special meaning which does not correspond to the usual progress in the value range. Zero (0) means that the maximum possible acceleration (MaxAcc) has been parameterized. A modification of MaxAcc is applied under the following conditions:
Sercos phase up
Changing the parameter ControllerStopDec
The minimal acceleration is defined as follows:
MinDec = MaxVel [units/s] / (StopTimeLim [ms] * 0.001 [s/ms])
If you specify a value exceeding MaxAcc here, ControllerStopDec is limited to MaxAcc. If you specify a value smaller than MinDec, ControllerStopDec is limited to MinDec.
| NOTICE | |
|---|---|
During the user-defined stop, a reference value profile, which is defined via the ControllerStopDec and ControllerStopJerk parameter, is started to stop the drive. The start values of the profile correspond with the values of the position, the speed and, if applicable, the acceleration. The profile is generated in the drive and can also be processed in case of a detected Sercos error. This function is enabled if
ControllerEnable is switched off and ControllerEnableStopMode is set to "UserDefinedStop / 0" (default value) or
a diagnostic message is triggered with reaction BD2.
Compared to the user-defined stop, you can access the reference values of the drive (reference position and reference acceleration) with ControllerStop. The profile for stopping the drive is the same if the UserDefinedStopMode parameter is set to Start with reference values. By default the UserDefinedStopMode parameter is set to Start with actual values. The user-defined stop in the drive is parameterized in the PacController like the ControllerStop function using the ControllerStopDec and ControllerStopJerk parameter.
The following graphic shows the dependency with other object parameters for rotary drives:
The following graphic shows the dependency with other object parameters for linear drives:
Example:
Entering J_Load has a direct impact on the parameter MaxAcc. A revision of MaxAcc only has an impact on ControllerStopDec if,
a Sercos phase up takes place or
the parameter ControllerStopDec is modified.