The following steps are performed in the main program of the C2C Master project:
Step |
Action |
---|---|
1 |
To use the Sercos encoder, the C2C Encoder Output object is connected to the Log. Encoder object using the function FC_SetMasterEncoder. |
2 |
The axis state is verified. If AxisState < 3, position control of the axis of the C2C Master (TTS1) and monitoring of the power supply of the C2C Master (TTS1) are enabled. |
3 |
The synchronization state between C2C Master and the participating C2C Slave in the C2C network is verified. If SyncGroupState = 5, the motion can be started. |
4 |
The axis is moved using the YOffsetGenerator. |
5 |
The user data received from the C2C Slave is copied to the data structure ST_MyData. |
Enter the following code in the SR_Main program of the C2C Master project:
PROGRAM SR_Main
VAR
xSercosEncoderSetMasterEncoder: BOOL := TRUE;
diSercEncSetMasterEncoderResult: DINT := 0;
xSercosEncoderMotion : BOOL := TRUE;
stMyData : ST_MyData;
diDataCopyResult : DINT := 0;
xEnableYOffsetGenerator : BOOL := TRUE;
END_VAR
IF xSercosEncoderSetMasterEncoder THEN
//Connecting C2C Encoder Output (C2C_EncOut) with Logical encoder (LE_Enc)
diSercEncSetMasterEncoderResult := SystemInterface.FC_SetMasterEncoder(i_stLEncId:= C2C_EncOut.stLogicalAddress, i_stMasterId:= DRV_Lexium62.stLogicalAddress);
xSercosEncoderSetMasterEncoder := FALSE;
END_IF
IF xSercosEncoderMotion THEN
// If the axis is not ready (AxisState < 3), enable position control for axis and monitoring for power supply.
IF DRV_Lexium62.AxisState <3 THEN
DRV_Lexium62.ControllerEnableSet := TRUE;
PSM_Lexium62.PowerSupplyCheckSet := TRUE;
ELSE
// If SyncGroupState =5, then C2C network is synchronized.
IF C2C_Master.SyncGroupState = 5 THEN
// All C2C Slaves are synchronized, axis can be moved
IF xEnableYOffsetGenerator = TRUE AND DRV_Lexium62.YOffsetState = 0 THEN
DRV_Lexium62.YOffsetEnable := TRUE;
xEnableYOffsetGenerator := FALSE;
ELSE
IF DRV_Lexium62.YOffsetState = 1 THEN
DRV_Lexium62.YOffsetRefPosition := DRV_Lexium62.YOffsetRefPosition + 360;
xSercosEncoderMotion := FALSE;
END_IF
END_IF
END_IF
END_IF
END_IF
// Copying input data (C2C Data input)
diDataCopyResult := FC_C2CDataCopy(i_stLogAddr:= C2C_DataIn.stLogicalAddress, i_dwPointerToData:=ADR(stMyData) , i_uiDataLen:= SIZEOF(stMyData));