ExternalBrakingResistorResistance

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive

Traceable

No

Functional Description

This parameter determines the resistance value of the external braking resistor.

The resistance value has to be greater than or equal to the minimum resistance value External­BrakingResistorMinResistance which is permitted for this device.

To be able to use the external braking resistor, the parameter ExternalBrakingResistorEnableSet has to be set to on / 1.

NOTE: The parameter value is transferred from the master to the slave via the parameter channel of the Sercos at every access. Typically, this takes about 10 ms. However, times up to 1 s can occur if there is a lot of data transferred on the parameter channel.