Direction

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Sercos Drive

Traceable

Yes

Functional Description

Is used to enter the direction of motion. With this the direction of motion can be adjusted to the load. For rotary drives, the direction of rotation is indicated in the event of positive velocity (view on the drive shaft) and corresponding to EncoderPosition.

For linear drives, the direction of movement is indicated corresponding to EncoderPosition.

The parameter Direction responds to the reference positions, actual positions, reference velocities, actual velocities, currents, and the reference acceleration. It has no influence on the EncoderPosition.

Value

Data type

Meaning for rotary drives

Meaning for rotary and linear drives

left / 0

BOOL

View on the drive shaft by positive velocity:

In counterclockwise direction

MechPosition and EncoderPosition develop in opposite direction.

right / 1

BOOL

View on the drive shaft by positive velocity:

Clockwise (standard value)

MechPosition and EncoderPosition develop in equal direction.

Direction parameter using the example of rotary drives

G-SE-0061866.1.gif

 

 

If right / 1 is parameterized, then the MechPosition and the EncoderPosition initially have the same positive values after the Sercos phase up.

If left / 0 is parameterized, then the MechPosition and the EncoderPosition initially have the same amount but different signs after the Sercos phase up. The EncoderPosition is positive and the MechPosition negative.

NOTE: Modifications to the parameter are only applied during the Sercos phase up (communication phase 0 => communication phase 4).