AutoDischarge

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Power Supply

Traceable

Yes

Functional Description

Enables and disables the automatic discharge of the DC bus.

Value

Data type

Meaning

Disable automatic discharge / 0

BOOL

The DC bus is not discharged automatically.

Enable automatic discharge / 1

BOOL

If the Sercos bus is moved to phase 0, then the DC bus is automatically discharged. The discharge is stopped after 10 s at the latest (default value).

NOTE: The parameter value is transferred from the master to the slave via the parameter channel of the Sercos at every access. Typically, this takes about 10 ms. However, times up to 1 s can occur if there is a lot of data transferred on the parameter channel.