OverloadDiagMsk

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

The parameter is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload for field outputs.

Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OverloadDiagMsk are assigned to the bit in the parameter OverloadDiagMsg in the n outputs. Modifications in the parameter OverloadDiagMsk are automatically written to the corresponding outputs in the parameter OverloadDiagMsg and the vice-versa The last modification is active. Also see parameter OpenloadDiagMsk.

Bit

Meaning

0

The output is not monitored.

1

The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated.

Assigning bits to outputs OverloadDiagMsk LXM62 / LXM52 OnBoard I/O

Parameter bit number

Bit 1

Bit 0

Digital output 1) of the Lexium LXM62 Drive / Lexium LXM52 Drive

DQ_1_1

DQ_0_1

(1) Affected parameter: OverloadDiagMsg