OpenloadDiagMsg

General

Type

EF

Offline editable

No

Devices supporting the parameter

PacDrive LMC x00C, PacDrive LMC x01C,

OnBoard I/O, DIO8 module

Traceable

Yes

Functional Description

The parameter is used to enter a bit to enable or disable the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload for this digital field output.

This bit in the parameter OpenloadDiagMsg is assigned to a corresponding bit in the bitmask of the parameter OpenloadDiagMsk. Modifications in the parameter OpenloadDiagMsg are automatically written to the corresponding bit in the parameter OpenloadDiagMsk and vice-versa. The last modification is active. Also see parameter OverloadDiagMsg.

Value

Data type

Meaning

L / 0

UINT

The output does not report the diagnostic message 8788 Detected wiring error (Openload).

H / 1

UINT

The output reports the diagnostic message 8788 Detected wiring error (Openload).