Type |
AF |
Devices supporting the parameter |
OnBoard I/O |
Traceable |
Yes |
The parameter represents the current value of the digital outputs. Each bit is assigned to an output corresponding to the bit number.
NOTE: Verify by querying the parameter Active0_7 whether the connection value is valid.
Bit value |
Meaning |
---|---|
0 |
The corresponding digital output is set to LOW signal. |
1 |
The corresponding digital output is set to HIGH signal. |
Assigning bits to outputs Bit0_7 OnBoard I/O (digital outputs)
Parameter bit number |
Bit 1 |
Bit 0 |
Digital output (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive |
DQ_1_1 |
DQ_0_1 |
(1) Affected parameter: Value |
Example: Bit0_7 = 2#10000000
The value of IO_4 is H / TRUE; IO_5 is L / FALSE.