|
Type |
AD |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply |
|
Traceable |
Yes |
The parameter indicates the status of the InverterEnable signal.
|
Value |
Data type |
Meaning |
|---|---|---|
|
off / 0 |
BOOL |
The lock-out tag-out sequence is enabled (Safe Torque Off). |
|
on / 1 |
BOOL |
The lock-out tag-out sequence is disabled. |
The following figure indicates the influence of ControllerEnable, TorqueEnable, and InverterEnable on the power stage release of the servo amplifier.
NOTE: In the Lexium 52, the InverterEnable signal is determined from the two parameters STO_A and STO_B, according to the following formula: